Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAKR 15
         

Icon
Icon
 

General ordering data

Version Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-2, PA 66
Order No. 0412760000
Type SAKR 15
GTIN (EAN) 4008190035310
Qty. 50 pc(s).

Dimensions and weights

Depth 31 mm
Depth (inches) 1.22 inch
Height 42 mm
Height (inches) 1.654 inch
Width 6.5 mm
Width (inches) 0.256 inch
Net weight 8.652 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material PA 66
Colour beige / yellow
UL 94 flammability rating V-2

System specifications

Version Screw connection, Spacer, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 15
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Installation advice Direct mounting
Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 8 mm
Tightening torque, max. 1 Nm
Tightening torque, min. 0.5 Nm
Torque level with DMS electric screwdriver 2
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

TS 15 offset 21 mm

Disconnect terminals

Cross-disconnect without
Integral test socket No
Slitting Pivoting

General

Installation advice Direct mounting
Rail TS 15
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 4 mm²
Rated voltage 400 V
Rated DC voltage 400 V
Rated current 10 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
Eplan Data Portal Eplan data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09
ECLASS 14.0 27-25-01-09

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 0412860000
Type: SAKR 15 2STB
Version:
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-2, PA 66