Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAKR SL
         

Icon
 

General ordering data

Version Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 1, Number of levels: 1
Order No. 0412360000
Type SAKR SL
GTIN (EAN) 4008190174507
Qty. 50 pc(s).
Delivery status Discontinued
Available until 2022-12-31
Alternative product 2429850000

Dimensions and weights

Depth 40.5 mm
Depth (inches) 1.594 inch
Height 50 mm
Height (inches) 1.969 inch
Width 6.5 mm
Width (inches) 0.256 inch
Net weight 8.98 g

Temperatures

Storage temperature -25 °C...55 °C
Ambient temperature -5 °C…40 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Material data

Material PA 66
Colour beige / yellow
UL 94 flammability rating V-2

System specifications

Version Screw connection, Solder connection, Spacer, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 32
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.33 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 8 mm
Tightening torque, max. 1 Nm
Tightening torque, min. 0.5 Nm
Torque level with DMS electric screwdriver 2
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Direct mounting
Rail TS 32
Standards IEC 60068-2-20, In accordance with IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 22

Other connections

Pin on side left

Rating data

Rated cross-section 4 mm²
Rated voltage 250 V
Rated DC voltage 250 V
Rated current 10 A
Current at maximum wires 10 A
Standards IEC 60068-2-20, In accordance with IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 4 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ETIM 10.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09
ECLASS 14.0 27-25-01-09
ECLASS 15.0 27-25-01-09

Approvals

ROHS Conform

Related products

Order No.: 0479660000
Type: SAK 4 SS 6.3/2.8
Version:
Feed-through terminal block, Flat-blade connection, beige / yellow, 2.5 mm², 20 A, 500 V, Number of connections: 4