Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
EK 4
         

Icon
Icon
Icon
 

General ordering data

Version PE terminal, Screw connection, yellow, green, 4 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
Order No. 0354560000
Type EK 4
GTIN (EAN) 4008190104849
Qty. 100 pc(s).

Dimensions and weights

Depth 51.5 mm
Depth (inches) 2.028 inch
Height 40 mm
Height (inches) 1.575 inch
Width 8 mm
Width (inches) 0.315 inch
Net weight 21.94 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material PA 66
Colour yellow, green
UL 94 flammability rating V-2

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV18ATEX8210U
Certificate No. (IECEX) IECEXTUR18.0020U
Wire cross section max. (ATEX) 4 mm²
Wire cross section max. (IECEX) 4 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, With PE connection, One end without connector
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection Yes
Rail TS 32
N-function No
PE function Yes
PEN function No

Additional technical data

Explosion-tested version Yes
Installation advice Direct mounting
Number of similar terminals
Open sides closed
Type of mounting when screwed in

CSA rating data

Certificate No. (CSA) 12400-235
Wire cross section max. (CSA) 10 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 4 mm²
Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.33 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A4
Number of connections
Stripping length 12 mm
Tightening torque, max. 1 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Direct mounting
Rail TS 32
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 22

PE rating data

Rated short-time current 480 A (4 mm²)
Centre screw on PE terminals M 3
Tightening torque range for fixing screw 0.5...1.0 Nm
PEN function No

Rating data

Rated cross-section 4 mm²
Rated voltage to adjoining terminal 800 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage to adjacent terminal 8 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 12 AWG
Conductor size Factory wiring min. (UR) 26 AWG
Conductor size Field wiring max. (UR) 12 AWG
Conductor size Field wiring min. (UR) 22 AWG

Downloads

Classifications

ETIM 6.0 EC000901
ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 9.0 27-14-11-41
ECLASS 9.1 27-14-11-41
ECLASS 10.0 27-14-11-41
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-03
ECLASS 14.0 27-25-01-03

Approvals

Approvals CCCEX CE CSA CURUSEX IECEXTUR KEMAKEUR TUEVNATEX UKEX UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693
Certificate No. (cURusEX) E184763

Related products

There are no products in this group.