Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAK 16 KRG
         

Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, medium yellow, 16 mm², 76 A, 800 V, Number of connections: 2
Order No. 0271020000
Type SAK 16 KRG
GTIN (EAN) 4008190120856
Qty. 50 pc(s).
Delivery status Discontinued
Available until 2022-12-31
Alternative product 0271060000

Dimensions and weights

Depth 57.5 mm
Depth (inches) 2.264 inch
Height 50 mm
Height (inches) 1.969 inch
Width 12 mm
Width (inches) 0.472 inch
Net weight 36.06 g

Temperatures

Storage temperature -25 °C...55 °C
Ambient temperature -5 °C…40 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Material data

Material KrG
Colour medium yellow
UL 94 flammability rating V-0, 5VA

Rating data IECEx/ATEX

Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 32
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 154685-1501714
Current size C (CSA) 87 A
Voltage size C (CSA) 600 V
Wire cross section max. (CSA) 4 AWG
Wire cross section min. (CSA) 14 AWG

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 16 mm²
Clamping range, min. 2.5 mm²
Clamping screw M 4
Connection cross-section, stranded, max. 16 mm²
Connection cross-section, stranded, min. 4 mm²
Connection direction on side
Gauge to IEC 60947-1 B6
Number of connections
Stripping length 15 mm
Tightening torque, max. 2.4 Nm
Tightening torque, min. 2 Nm
Twin wire-end ferrules, max. 10 mm²
Twin wire-end ferrules, min. 1.5 mm²
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 12
Wire connection cross section, finely stranded, max. 16 mm²
Wire connection cross section, finely stranded, min. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 16 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 2.5 mm²

General

Rail TS 32
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 12

Rating data

Rated cross-section 16 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 76 A
Current at maximum wires 76 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.42 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 2.43 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 4 AWG
Conductor size Factory wiring min. (UR) 12 AWG
Conductor size Field wiring max. (UR) 4 AWG
Conductor size Field wiring min. (UR) 12 AWG
Current size C (UR) 80 A
Voltage size C (UR) 600 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ETIM 10.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01
ECLASS 15.0 27-25-01-01

Approvals

Approvals CE CSA LLOYDSREG UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 0271080000
Type: SAK 16 BL
Version:
Feed-through terminal block, Screw connection, blue, 16 mm², 76 A, 1000 V, Number of connections: 2