Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RSF 1 KRG
         

Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, medium yellow, 10 mm², 57 A, 500 V, Number of connections: 2
Order No. 0270320000
Type RSF 1 KRG
GTIN (EAN) 4008190009922
Qty. 50 pc(s).
Delivery status Discontinued
Available until 2022-03-30
Alternative product 9537490000

Dimensions and weights

Depth 60 mm
Depth (inches) 2.362 inch
Height 50 mm
Height (inches) 1.969 inch
Width 11 mm
Width (inches) 0.433 inch
Net weight 35.86 g

Temperatures

Storage temperature -25 °C...55 °C
Ambient temperature -5 °C…40 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Material data

Material KrG
Colour medium yellow
UL 94 flammability rating V-0, 5VA

System specifications

Version Screw connection, for screwable cross-connection, with spring-loaded cable clamp, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 32
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 12400-351
Current size B (CSA) 50 A
Current size C (CSA) 50 A
Current size D (CSA) 5 A
Voltage size B (CSA) 300 V
Voltage size C (CSA) 300 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 8 AWG
Wire cross section min. (CSA) 14 AWG

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 10 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 4
Connection cross-section, stranded, max. 10 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 15 mm
Tightening torque, max. 1.6 Nm
Tightening torque, min. 1.2 Nm
Torque level with DMS electric screwdriver 4
Type of connection Screw connection
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Direct mounting
Rail TS 32
Standards IEC 60947-7-1

Rating data

Rated cross-section 10 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 57 A
Current at maximum wires 57 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.56 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.82 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Current size B (UR) 40 A
Current size C (UR) 40 A
Voltage size B (UR) 600 V
Voltage size C (UR) 600 V
Wire cross section max. (UR) 8 AWG
Wire cross section min. (UR) 14 AWG

Downloads

Approval/Certificate/Document of Conformity
Eplan Data Portal Eplan data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ETIM 10.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01
ECLASS 15.0 27-25-01-01

Approvals

Approvals CE CSA UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

There are no products in this group.