Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 15 mm, Depth: 5.5 mm, Slit width: 4.20 mm, Slit length: 12.20 mm
Order No.
0117500000
Type
TS 15X5/LL 2M/ST/ZN
GTIN (EAN)
4008190150662
Qty.
2 m
Dimensions and weights
Depth
5.5 mm
Depth (inches)
0.217 inch
Height
15 mm
Height (inches)
0.591 inch
Width
2,000 mm
Width (inches)
78.74 inch
Net weight
140 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Mounting rail
Drill-hole diameter
4.2 mm
Length of the terminal rail
min.
0 mm
nominal
2,000 mm
max.
2,000 mm
Material
Steel
Pre-punched mounting rail
Yes
Short circuit strength corresponds to E-Cu wire
10 mm²
Short-time withstand current per second according to IEC 60947-7-2
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 15 mm, Depth: 5.5 mm, Slit width: 4.20 mm, Slit length: 12.00 mm
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 15 mm, Depth: 5.5 mm, Slit width: 4.20 mm, Slit length: 12.20 mm
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 15 mm, Depth: 5.5 mm, Slit width: 4.20 mm, Slit length: 12.00 mm
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.