Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VG M50 EXE MS
         

Icon
Icon
Icon
 

General ordering data

Version VG Ex MS (Ex brass cable gland), Cable glands, straight, M 50, 18 mm, OD min. 35 - OD max. 44 mm, IP66, IP68, Brass, nickel-plated
Order No. 1460100000
Type VG M50 EXE MS
GTIN (EAN) 4050118265996
Qty. 5 pc(s).

Dimensions and weights

Height 61.5 mm
Height (inches) 2.421 inch
Length 61.5 mm
Length (inches) 2.421 inch
Net weight 397 g

Temperatures

Operating temperature -40 °C...100 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP b5ff1f66-ddba-4739-9fc0-0521ddb52139

Certificate numbers cable gland

Certificate no. cable gland (ATEX) IMQ 11 ATEX 038 X
Certificate no. cable gland (GOST) POCC TR.05.B04161
Identification Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC Db IP66/68

General information

AF size 1 64 mm
AF size 2 64 mm
Cable glands metric
Clamp insert Neoprene
External thread M 50
Halogen Yes
Installation guidelines See assembly instructions
Length of thread 18 mm
Material Brass, nickel-plated
Note: protection class Please observe the information in the installation instructions.
O-Ring NBR
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Outer cable diameter, max. 44 mm
Outer cable diameter, min. 35 mm
Pitch of thread 1.5 mm
Protection degree IP66, IP68 - 6 bar (30 min.)
Protection degree with GWDR IP66, IP68
Seal insert CR
Standards EN 60079-0, EN 60079-1, EN 60079-7, EN 60079-11, EN 60079-31

Important note

Product information For enclosure wall thicknesses less than or equal to 3 mm (e.g. Klippon STB enclosures), an additional flat gasket must be used - GWDR NP.
Additional flat gaskets are included in the packaging unit.

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04

Approvals

Approvals EAC; ATEX
ROHS Conform

Related products

Order No.: 1460040000
Type: VG M16 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 16, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated
 
Order No.: 1460050000
Type: VG M20 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 20, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated
 
Order No.: 1460070000
Type: VG M25 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 25, 16 mm, OD min. 10 - OD max. 18 mm, IP66, IP68, Brass, nickel-plated
 
Order No.: 1460080000
Type: VG M32 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 32, 16 mm, OD min. 14 - OD max. 24 mm, IP66, IP68, Brass, nickel-plated
 
Order No.: 1460090000
Type: VG M40 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 40, 18 mm, OD min. 22 - OD max. 32 mm, IP66, IP68, Brass, nickel-plated
 
Order No.: 1460110000
Type: VG M63 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 63, 18 mm, OD min. 46 - OD max. 56 mm, IP66, IP68, Brass, nickel-plated